Product overview
Key Benefits
Description
The STEVAL-IME014V1B evaluation kit, based on the STHV1600 16-channel high voltage pulser for ultrasound imaging applications, can be used to evaluate the characteristics and functionality of the HV pulser.
Four preset programs are available to test the pulser in typical conditions, and output waveforms can be displayed on an oscilloscope by connecting the scope probe to the relative connectors.
A graphical user interface is available to help you change waveforms and configurations easily.
-
All features
- Kit consists of three connected modules
- Pulser module (STEVAL-IME014V1):
- 16-channel high voltage outputs
- typical load connected on high voltage outputs (100 Ω / 300 pF); can be easily removed
- 16-channel low voltage outputs
- no load on low voltage outputs
- four preset programs and waveforms
- USB interface to change programs and waveforms
- button interface to control waveform generation
- status LEDs
- Power supply module (STEVAL-IME014V1D):
- four high voltage and one low voltage supply lines
- all other necessary low voltage supplies generated on-board
- STM32 Nucleo microcontroller module:
- STM32 microcontroller
- GUI to configure the kit
- Kits can be chained in master/slave mode
You might also like...
All resources
| Resource title | Version | Latest update |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 1.0 | 02 Aug 2018 | 02 Aug 2018 |
Bill of Materials (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 1.0 | 02 Aug 2018 | 02 Aug 2018 |
Schematic Pack (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 1.0 | 02 Aug 2018 | 02 Aug 2018 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STEVAL-IME014V1B | Active | CARD | Industrial | Ecopack2 | Yes | - | - | |
STEVAL-IME014V1B
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-IME014V1B | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-IME014V1B Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors