Product overview
Key Benefits
Description
The STEVAL-IME015V1 evaluation board is based on the state-of-the-art STHV64SW high voltage switch matrix for ultrasound imaging applications.
The system can switch 64 independent high voltage channels, and the switch input and output connections are available through standard 2.54 mm headers as well as digital I/Os.
Each channel can be used as a switch for external transmitters/receivers or to directly drive transducers for low frequency applications.
An optional standard ultrasound probe connector can be soldered to the board, to help you evaluate the performace of the STHV64SW in real applications.
-
All features
- Suitable for ultrasound imaging applications
- 64 high voltage channels
- Switch input and output header connectors
- High voltage and low voltage connectors to power the STHV64SW
- Digital input and output header connector
- Optional standard probe connector footprint
- RoHS compliant
- WEEE compliant
All resources
| Resource title | Version | Latest update |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 1.0 | 15 Oct 2019 | 15 Oct 2019 |
Bill of Materials (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 1.0 | 15 Oct 2019 | 15 Oct 2019 |
Schematic Pack (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 1.0 | 15 Oct 2019 | 15 Oct 2019 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STEVAL-IME015V1 | Active | CARD | Industrial | Ecopack2 | Yes | - | - | |
STEVAL-IME015V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-IME015V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-IME015V1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors