STEVAL-IOD002V1

Active

Dual channel IO-Link device expansion board based on L6364W for STM32 Nucleo

Download databrief

Product overview

Description

The STEVAL-IOD002V1 expansion board for STM32 Nucleo is based on the L6364W dual channel SIO and IO-Link PHY device transceiver embedding 50 mA 3.3 V and 5.0 V voltage regulators, DC-DC converter and M-sequence management.

The expansion board provides an affordable and easy-to-use solution for the development of SIO and IO-Link industrial sensor applications, letting you easily evaluate the L6364W communication features and robustness.

The STEVAL-IOD002V1 communicates with the STM32 controller via SPI and GPIO pins and it is compatible with the Arduino UNO R3 (default configuration) and ST morpho (optional, not mounted) connectors (when connected to a NUCLEO-L073RZ or NUCLEO-G071RB development board).

Communication via IO-Link can be performed in either Multi-byte and Single-byte modes with SPI control of IC configuration and bidirectional sensor data transmission, or in Transparent mode with SPI control of IC configuration and UART interfacing for bidirectional sensor data transmission.

The switches on the STEVAL-IOD002V1 conveniently allow you to configure L6364W and expansion board settings such as transmission mode and DC-DC converter enable/disable according to application requirements.

You can also perform evaluation of comprehensive industrial sensor modules by connecting the STEVAL-IOD002V1 to the X-NUCLEO-IKS02A1 sensor shield.

  • All features

    • Based on the L6364W IO-Link device dual transceiver with the following main characteristics:
      • 2-channel (CQ and DIO) IO-Link PHY layer
      • IO-Link DLL (M-sequence handler and checksum)
      • Wake-up detection
      • Interrupt diagnostic pin
      • SPI and UART interfaces
      • 50 mA 3.3 V and 5.0 V linear regulators
      • 50 mA adjustable (5.0 ÷ 10.8 V) buck converter
      • Overload protection with adjustable intervention threshold
      • Overheating protection with adjustable shutdown threshold
      • Full reverse polarity on process side
      • Ground and VCC wire break protections
      • CSP19 (2.5 x 2.5 mm) package
    • 5 to 35 V operating voltage range
    • Red LED and green LED for status diagnostics
    • Radiated Emissions (EM Fields 30 MHz-1 GHz) < 40dB µV/m
    • Immunity to conducted disturbance (150 kHz-80 MHz) ≤ 10 V
    • Immunity to RF EM Fields (80 MHz-1 GHz) ≤ 10 V/m
    • Immunity to RF EM Fields (1 GHz-2.7 GHz) ≤ 3 V/m
    • Immunity to SURGE pulse (500 Ohm coupling) ≤ ± 1.2 kV
    • Immunity to ESD contact/air ≤ ±3 kV
    • Immunity to BURST noise ≤ ±1 kV
    • Compatible with STM32 Nucleo development boards
    • Equipped with Arduino UNO R3 connectors
    • RoHS and WEEE compliant

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.