STEVAL-IOD04KT1

Active

Industrial smart sensor kit based on L6364W dual IO-Link device transceiver

Download databrief Order Direct

Product overview

Key Benefits

Form factor

STEVAL-IOD04KT1 is a form factor design which fits industrial sensors embodiment

Field-test ready

The STSW-IOD04K is the associated software package including the IO-Link stack v1.1, IODD, and control software for industrial sensors

IO-Link made easier

Our design comes with its IODD file, which allows it to be recognized as a commercial IO-Link Device

Description

The STEVAL-IOD04KT1 is a reference design kit that exploits the features of the L6364W IO-Link dual-channel device transceiver.

The kit consists of the STEVAL-IOD004V1 main board (not available for sale), the STLINK-V3MINI programmer and debugger tool, a 14-pin flat cable, and an M8 to M12 standard industrial connector adapter.

The kit acts as a modern smart industrial sensor to be connected to a master IO-Link hub (or a suitable PLC interface).

The power supply for the MCU, sensors, and other logic devices derives from the DC-DC converter controller embedded in the L6364W.

The on-board STM32G071EB microcontroller runs an IO-Link demo stack v.1.1, which controls the IO-Link communication, and the software code that manages the L6364W transceiver and the MEMS industrial sensors.

The tiny dimensions of the main board have been achieved thanks to the small sizes of the CSP package options of L6364W and STM32G071EB.

Connect the main board to an IO-Link master via the adapter and the M8 connector included in the kit for normal operation. Connect the same board to the STLINK-V3MINI through the flat cable only if you want to program the STM32G071EB with a new firmware.

  • All features

    • Kit content:STEVAL-IOD004V1 (45.8 x 8.3 mm) main board with shape easy to be integrated in industrial sensors housing (not available for separate sale)STLINK-V3MINI programmer and debugger toolM8-M12 industrial connector adapter including a 20 cm cable14-pin flat cable
    • Main board features:Industrial sensor node based on STM32G071EB (mainstream ArmRuns an IO-Link v.1.1 demo-stack and MEMS control software, included in the companion package STSW-IOD04K together with the IODD fileOperating voltage range 7 to 32 VFour-pole M8 industrial standard connectorL6364W embedded DC-DC converter provides 3.3 V supply for all on-board ICsGeneral-purpose LEDs for transmission, programming/debugging, warning, and statusJumpers for CQ and DIO selection in independent or joint modeSwitch for transmission mode selection (transparent, single, or multioctet)Reset button10-pin connector for sensor expansion optionsSWD connector for debugging and programming capabilityProtections against surge pulse (up to ± 3APK with 500 Ω coupling) and reverse polarityEMC and EMI tested according to standard requirementsRoHS compliant

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.