Product overview
Key Benefits
Description
The STEVAL-IOL8DOCB is an IO-Link device that features 8 digital channels. This device is designed to provide a turnkey solution for industrialization, making it an ideal choice for industrial applications and an easy way to evaluate all chips.
With its IO-Link communication (supported by L6364 and software stack inside STM32G071CB) and standard M12-A 5 pin Male connector meeting IO-Link Class-B interface specifications, or IO-Link class-a interface if using the external power supply connector, the STEVAL-IOL8DOCB allows for easy integration with existing industrial IO-Link systems. Additionally, the input voltage range of 19-32 V (IO-Link VBUS) ensures reliable and stable performance in various industrial environments.
The isolated 8 digital output channels supported by ISO8200AQ and standard M12-A 4 pin female connectors for each channel make the STEVAL-IOL8DOCB a reliable and practical solution for digital output applications. Each connector provides VBUS, output channel pin, and ground pin, supporting both 2-wire or 3-wire high-side actuator.
Furthermore, the STEVAL-IOL8DOCB has considered ESD protection provided SMBJ30CA, ensuring the safety and longevity of the device.
Overall, the STEVAL-IOL8DOCB is a reliable and efficient IO-Link device that offers isolated output channels and easy integration with existing industrial systems, helping industrial module makers evaluate all chips easier and speed up their prototype development.
-
All features
- Standard M12-A 5 Pin Male connector can be configured as IO-Link Class-B interface or Class-A interface (need external power supply)
- IO-Link communication supported by L6364 and software stack inside STM32G071CB
- Input DC voltage range: 19-32V (IO-Link VBus)
- Isolated 8 digital output channels support by ISO8200AQ
- Standard M12-A 4 Pin Female Connectors used for each digital output channel
- Each connector provides VBus, output channel pin and ground pin, which supports both 2-wire or 3-wire actuator
- ESD protection provided by SMBJ30CA
- Reset button
- SWD connector for debugging and programming capability
- UART connector for debugging and serial data transmission
- Protections against surge pulse (up to ± 3APK with 500 Ω coupling) and reverse polarity
- RoHS compliant