STEVAL-IOM001V1

Active

IO-Link master evaluation board based on L6360 equipped with ST morpho connectors for STM32 Nucleo

Download databrief Order Direct

Product overview

Description

The STEVAL-IOM001V1 evaluation board is based on the L6360 IO-Link master transceiver with physical layer compliant with IO-Link v1.1 specification.

Together with the STSW-IOM001 example code, it provides an affordable and easy-to-use solution for the development of user applications, letting you easily evaluate the communication features and robustness of the L6360.

You can also perform evaluation of multiple ports industrial IO-Link master modules by connecting up to four STEVAL-IOM001V1 with few solder bridge modifications.

The STEVAL-IOM001V1 interfaces with the STM32 Nucleo microcontroller via UART and GPIO pins and is compatible with the Arduino UNO R3 (optional configuration) and ST morpho (default configuration) connectors.

  • All features

    • IO-Link master PHY based on L6360
    • Interrupt diagnostics pin
    • I²C and UART interface
    • SPI (slave) interface
    • 65 mA selectable (3.3 or 5.0 V) linear regulator
    • CQ (push-pull) and L+ (high side) switches
    • IQ additional IEC61131-2 type 1 digital input
    • L+ and CQ overload and overheating protections with non-dissipative cut-off function
    • QFN-26L (3.5x5x1 mm) package
    • Operating voltage range from 18 to 32.5 V
    • Additional high side switch for L+ heavy loads (IPS161H)
    • LEDs for status and diagnostics
    • Ground and VCC wire break protections
    • EMC compliance with IEC61000-4-2, IEC61000-4-3, IEC61000-4-5
    • Equipped with ST morpho connectors
    • CE certified
    • RoHS and China RoHS compliant

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.