STEVAL-IPE014V1

NRND

Multiphase energy meter daughterboard based on the STPMS2 smart sensor device

Download databrief

Product overview

Description

The STEVAL-IPE014V1 is a daughterboard based on the STPMS2 "smart sensor" device, and is designed for use with the STPMC1-based STEVAL-IPE010V1 motherboard. Together the system provides a complete, ready-to-use energy meter application. When connected to the motherboard, each STEVAL-IPE014V1 daughterboard serves a single phase, converting and multiplexing the voltage and current information and sending the stream to the STPMC1 energy calculator IC.

  • All features

    • Modular and programmable
    • Supports:
      • 3-phase, 4-wire RSTN, 4-system RSTN (tamper); extra module required
      • 3-phase, 4-wire RSTN, 3-system RST
      • 3-phase, 3-wire RST_, 3-system RST_(tamper)
      • 3-phase, 3-wire RST_, 2-system R_T_(Aron)
      • 2-phase, 3-wire _STN, 2-system _ST_(America)
      • 1-phase, 2-wire _TN, 2-system _ST_(tamper)
      • 1-phase, 2-wire _TN, 1-system _T_
    • 4 LED indicators to display:
      • Power
      • No load condition
      • Tamper detection
      • Reverse current direction
    • Embedded capacitive power supply
    • Isolation of current channel
    • RoHS compliant

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.