STEVAL-IPFC02V1

Active
Design Win

2 kW two-channel interleaved PFC reference design based on the STNRGPF02 digital controller

Download databrief Order Direct

Product overview

Description

The STEVAL-IPFC02V1 2 kW interleaved PFC reference design features the performance of analog cycle-by-cycle current regulation and the flexibility of digital control to generate sinusoidal supplies with very high power factor and very low harmonic distortion.

Digital power control is based on the STNRGPF02 digital PFC controller, which can drive up to two interleaved PFC channels using mixed signal (analog and digital) average current mode control in CCM at fixed frequency.

The 2 kW interleaved PFC reference design consists of a power board with 2-ch interleaved CCM boost power stage, auxiliary power supply, a control board with embedded STNRGPF02 digital controller and a small adapter board for programming the STNRGPF02.

eDesignSuite is the tool available in the ST website to configure the STNRGPF02 according to specific design requirements for each interleaved PFC.

  • All features

    • Input voltage range: 90 to 265 VAC
    • Line frequency range: 47 to 63 Hz
    • Maximum output power: 2 kW at 230 V
    • Inrush current limiter
    • Output voltage: 400 V
    • Power factor: > 0.98 at 20% load
    • Total harmonic distortion: <5% at 20% load
    • Mixed-signal average current mode control, CCM fixed frequency operation
    • Switching frequency (fsw): 60 kHz
    • Cycle-by-cycle regulation (analog current control loop)
    • Input voltage and load feed-forwards
    • Phase shedding
    • Current balance
    • Burst-mode operation
    • Overvoltage protection
    • Overcurrent protection
    • Thermal protection
    • Status indicator LEDs
    • Cooling function

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-IPFC02V1
Active
CARD Industrial Ecopack2 Yes

STEVAL-IPFC02V1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
STEVAL-IPFC02V1
Available at distributors

Distributor availability of STEVAL-IPFC02V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-IPFC02V1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-IPFC02V1

Supplier:

ST

Core Product:

STNRGPF02, STGW20H65FB, STPSC12065D

Board production status:

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors