STEVAL-IPM30B

Active
Design Win

2500 W motor control power board based on STGIB30M60TS-L SLLIMM 2nd series IPM

Download databrief

Product overview

Description

The STEVAL-IPM30B is a compact motor drive power board equipped with the SLLIMM (small low-loss intelligent molded module) 2nd series module STGIB30M60TS-L. It provides an affordable, easy-to-use solution for driving high power motors for a wide range of applications such as white goods, air conditioners, compressors, power fans, high-end power tools, and generally 3-phase inverters for motor drives.

The IPM itself consists of short-circuit rugged IGBTs and a wide range of features including undervoltage lockout, smart shutdown, temperature sensing and NTC inside, and overcurrent protection.

The main characteristics of this evaluation board are its small size, minimal BOM and high efficiency. It consists of an interface circuit (BUS and VCC connectors), bootstrap capacitors, snubber capacitor, hardware short-circuit protection, fault event signal and temperature monitoring. It is designed to work in single or three-shunt configuration and with two current sensing options: three dedicated op-amps on the evaluation board, or op-amps available on a connected microcontroller. A Hall/Encoder section completes the circuit.

The system is designed to achieve accurate and fast conditioning of current feedback to satisfy the typical requirements for field-oriented control (FOC).

The STEVAL-IPM30B is compatible with ST control boards based on STM32 microcontrollers, providing a complete platform for motor control.

  • All features

    • Input voltage: 125 - 400 VDC
    • Nominal power: up to 2500 W
      • Allowable maximum power is related to the application conditions and cooling system
    • Nominal current: up to 18 Arms
    • Input auxiliary voltage: up to 20 V DC
    • Single- or three-shunt resistors for current sensing (with sensing network)
    • Two options for current sensing: dedicated op-amps or through MCU
    • Overcurrent hardware protection
    • IPM temperature monitoring and protection
    • Hall sensor or encoder input
    • IGBT intelligent power module:
      • SLLIMM™ 2nd series IPM (STGIB30M60TS-L - DBC package)
    • Motor control connector (32-pin) to interface with ST MCU boards
    • Universal conception for further evaluation with breadboard and testing pins
    • Very compact size
    • WEEE compliant
    • RoHS compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-IPM30B
Active
CARD Industrial Ecopack2 Yes

STEVAL-IPM30B

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STEVAL-IPM30B
Available at distributors

Distributor availability of STEVAL-IPM30B

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-IPM30B Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-IPM30B

Supplier:

ST

Core Product:

STGIB30M60TS-L

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors