STEVAL-IPMNG3S

Active

300 W motor control power board based on STGIPNS3H60T-H SLLIMM™-nano SMD IPM MOSFET

Download databrief

Product overview

Description

The STEVAL-IPMnG3S is a compact motor drive power board based on SLLIMM™-nano SMD (small low-loss intelligent molded module) product ( STGIPNS3H60T-H). It provides an affordable and easy-to-use solution for driving high power motors in a wide range of applications such as power white goods, air conditioning, compressors, power fans and 3-phase inverters for motor drives in general.

The IPM itself consists of short-circuit rugged IGBTs and a wide range of features like undervoltage lockout, smart shutdown, internal temperature sensor and NTC, overcurrent protection and internal op-amp.

The main characteristics of this evaluation board are small size, minimal BOM and high efficiency. It features an interface circuit (BUS and VCC connectors), bootstrap capacitors, snubber capacitor, hardware short-circuit protection, fault event signal and temperature monitoring. It is designed to work in single- or three-shunt configuration and with triple current sensing options: three dedicated on-board op-amps, op-amps embedded on MCU or single internal IPM op-amp. The Hall/Encoder part completes the circuit.

The system is designed to achieve accurate and fast conditioning of current feedback to satisfy the typical requirements for field oriented control (FOC).

The STEVAL-IPMnG3S is compatible with ST’s control board based on STM32, providing a complete platform for motor control.

  • All features

    • Input voltage: from 125 to 400 VDC
    • Nominal power: up to 300 W
    • Nominal current: up to 1.8 A
    • Input auxiliary voltage: up to 20 VDC
    • Single- or three-shunt resistors for current sensing (with sensing network)
    • Three options for current sensing: dedicated external op-amps, internal SLLIMM-nano op-amp (single) or via MCU
    • Overcurrent hardware protection
    • IPM temperature monitoring and protection
    • Hall sensor or encoder input
    • IGBT intelligent power module:
      • SLLIMM-nano IPM (STGIPNS3H60T-H) - SMD package
    • Motor control connector (32 pins) interfacing with ST MCU boards
    • Universal design for further evaluation withbread board and testing pins
    • Very compact size
    • WEEE compliant
    • RoHS compliant

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.