STEVAL-IPP002V1

Obsolete

IEC 61334-5-1 compliant smart meter system for AMI application based on STM32, ST7570 PLM and STPMC1/STPMS1 chipset

Download databrief

Product overview

Description

The STEVAL-IPP002V1 demonstration board can be used as a guideline to designing a typical energy meter board for smart metering applications compliant with the IEC 61334-5-1 standard. It was designed to include advanced features as well as to fit the requirements for next generation energy meters. These extra features can be included in the board by modules for easy customizing.

  • All features

    • Energy measurement by an external metrology board
    • S-FSK Power line communication up to 2.4 kbps
    • Data communication compliant with DLMS/COSEM specification
    • LCD display to show energy consumption information
    • USB and RS232/IrDA connectivity
    • Optional ZigBee® communication capability
    • Optional MEMS module support
    • Expansion capability for smartcard interface
    • RoHS compliant