STEVAL-IPT005V1

NRND
Design Win

Smart card interface evaluation board based on the ST8034P

Download databrief

Product overview

Description

The STEVAL-IPT005V1 product evaluation board is designed both for standalone operation or to be controlled by the microcontroller. The board is fully configurable, provides access to all signals including supply voltage through labeled test points, and uses a standard connector for simple communication interfacing with the microcontroller block. The labeled test points on the board are in the same order as the signals in the flat interface cable.

The board provides easy and flexible card supply voltage (VCC) selection, either through the onboard configuration switch (driving the tri-state VCCselection input pin VCC_SEL) or through the microcontroller.

The STEVAL-IPT005V1 product evaluation board addresses market segments including: POS, set-top boxes, pay TV, identification, banking and tachographs.

  • All features

    • Smartcard connector for testing with a smartcard
    • Labeled testpoints provide accessibility to all the signals
    • Board design allows standalone operation for basic tests
    • Interface to an MCU block and simple board configurability allow even full functioning in applications (i.e. set-top box)
    • Onboard 10 MHz crystal clock oscillator can be used to provide card clock in standalone operation
    • Card clock source selection switch allows selection between the onboard crystal oscillator as card clock source, or an external clock source provided by the microcontroller block through the MCU interface together with the data signals
    • Provides easy, flexible card supply voltage selection either by onboard configuration switches or remotely by the microcontroller
    • RoHS compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-IPT005V1
NRND
CARD Industrial Ecopack2 -

STEVAL-IPT005V1

Package:

CARD

Material Declaration**:

Marketing Status

NRND

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STEVAL-IPT005V1
Available at distributors

Distributor availability of STEVAL-IPT005V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-IPT005V1 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-IPT005V1

Supplier:

-

Core Product:

ST8034P

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors