STEVAL-ISA071V2

Active
Design Win

4 W non-insulated, wide input voltage range SMPS based on the VIPer16

Download databrief

Product overview

Description

The STEVAL-ISA071V2 demonstration board is a non-insulated SMPS capable of delivering a 4 W output over a wide input voltage range and is designed for a mains application requiring -5 V and +7 V, referred to neutral.

The basic concepts used in this design can also be applied for higher power outputs or different voltage ranges.

The SMPS generates outputs of 5 V and 12 V, referred to the output marked -5 V. The 5 V output is dedicated to supplying an MCU. This configuration allows the use of the MCU to directly drive a Triac (referred to neutral).

The 12 V output is used to supply additional circuits (relays, OA, etc.).

  • All features

    • Input:
      • VIN: 85 - 264 Vrms
      • f: 45 - 66 Hz
    • Output:
      • 12 VDC± 10% (referred to -5 V), 160 mA
      • -5 VDC ± 4%, 400 mA
    • Maximum output power: 4 W (range is up to 6 W for EU)
    • Standby power: 35 mW at 230 VAC
    • Short-circuit protected
    • Insulation: non-insulated; N connected to output GND
    • EMI: in accordance with EN55022 class B
    • RoHS compliant

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.