STEVAL-ISA075V1

NRND

High efficiency DC-DC converter - compact solution based on L6738

Download databrief

Product overview

Description

The STEVAL-ISA075V1 product evaluation board is a compact solution designed for testing the performance of the L6738.

The L6738 is a single-phase step-down controller with integrated high-current drivers that provides complete control logic and protection for DC-DC converters.

  • All features

    • Compact size (25.4 mm x 14.6 mm)
    • 4 layers
    • VIN< 6 V
    • VOUTup to 3.5 V
    • IOUTup to 8 A (depending on VOUT)
    • FSW= 600 KHz
    • Dual power MOS option (2 x STL 3x3 or 1 x Dual SO8)
    • CIN= 2 x GRM21BR60J226ME39 (22 uF,6.3 V, 0805)
    • COUT= 2 or 3 x GRM31CC70G226KE01 (22 uF, 4 V, 1206)
    • Dual choke options (WE 744310095 or VITEC 59Px8970)
    • RoHS compliant

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.