STEVAL-ISA076V1

Active

Battery charger demonstration board with integrated power switch for Li-ION/Li-POLYMER based on the L6924D

Download databrief

Product overview

Description

The STEVAL-ISA076V1 demonstration board is based on the L6924D battery charger system with integrated power switch. The L6924D device is a fully monolithic battery charger dedicated to single-cell lithium-ion polymer (Li-Pol) battery packs, and is the ideal solution for space-limited applications such as PDAs, handheld equipment, cellular phones, and digital cameras.

When an external voltage-regulated wall adapter is used, the L6924D works in linear mode, and charges the battery using a constant current/constant voltage (CC/CV) profile.

When a current-limited adapter is used, the device can operate in quasi-pulse mode, dramatically reducing power dissipation.

  • All features

    • Operating input voltage up to 12 V
    • Fully integrated solution with power MOSFET, reverse blocking diode, sense resistor, and thermal control
    • Both linear and quasi-pulse operation
    • Programmable charge current both in fast charge (up to 1 A) and in pre-charge mode
    • Selectable 4.1 V and 4.2 V output voltage (±1% accuracy)
    • Programmable termination current
    • Programmable pre-charge mode voltage threshold
    • Programmable charge timer
    • Multifunction pin for flexible charge process termination
    • Status outputs to drive LEDs or host processor interface
    • Battery absence detection
    • Closed loop thermal control
    • NTC or PTC thermistor interface for battery temperature monitoring and protection
    • RoHS compliant

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.