Product overview
Description
The STEVAL-ISA077V1 demonstration board is based on the L6920DB which is a high efficiency monolithic step-up switching converter IC especially designed for battery powered applications, thanks to its minimum startup of 0.8 V, and a minimum operating voltage of 0.6 V.
It requires only three external components to realize the conversion from battery voltage to the selected output voltage.
It has a minimum output voltage of 1.8 V, which is enough to supply even the most advanced ASICs and microprocessors.
The high switching frequency allows the user to choose small inductors and output capacitors for their designs. Supervisory functions include reference voltage, low battery detection, and shutdown, which are provided with overcurrent protection.
-
All features
- Up to 5.5 V operating input voltage
- Internal synchronous rectifier
- Adjustable output voltage from 1.8 V
- 3.3 V and 5 V fixed output voltages
- Low battery voltage detection
- Reverse battery protection
- 750 mA input current limit
- Switching frequency up to 1 MHz
- RoHS compliant
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Aug 2015 | 01 Aug 2015 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STEVAL-ISA077V1 | NRND | CARD | Industrial | Ecopack2 | - | |
STEVAL-ISA077V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STEVAL-ISA077V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
STEVAL-ISA077V1 NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors