STEVAL-ISA079V2

NRND
Design Win

High-efficiency monolithic synchronous step-down regulator based on the L6928

Download databrief

Product overview

Description

The STEVAL-ISA079V2 demonstration board is based on the L6928 DC-DC monolithic regulator, specifically designed to provide extremely high efficiency.

The L6928 supply voltage can be as low as 2.0 V, allowing its use in single Li-Ion cell supplied applications.

The output voltage can be selected by an external divider down to 0.6 V. The duty cycle can saturate to 100%, allowing low dropout operation.

  • All features

    • 2.0 V to 5.5 V battery input range
    • High efficiency: up to 95%
    • Extremely low quiescent current
    • 1 μA max shutdown supply current
    • 800 mA max output current
    • Adjustable output voltage from 0.6 V
    • Low dropout operation: up to 100% duty cycle
    • ± 1% output voltage accuracy
    • 1.4 MHz switching frequency
    • Externally synchronizable from 1 MHz to 2 MHz
    • Short-circuit protection
    • RoHS compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-ISA079V2
NRND
CARD Industrial Ecopack2 -

STEVAL-ISA079V2

Package:

CARD

Material Declaration**:

Marketing Status

NRND

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
STEVAL-ISA079V2
Available at distributors

Distributor availability of STEVAL-ISA079V2

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-ISA079V2 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-ISA079V2

Supplier:

-

Core Product:

L6928Q1

Board production status:

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors