STEVAL-ISA081V1

Active

12 V /1 A SMPS wide range demonstration board based on the VIPER26

Download databrief Order Direct

Product overview

Description

The STEVAL-ISA081V1 demonstration board is a switched mode power supply (SMPS) demonstration board and it is an isolated SMPS capable of delivering a 12 W output over a wide input voltage range.

It is designed for a mains application focusing on cost and size effective solutions.

The STEVAL-ISA081V1 SMPS generates 12 V nominal output voltage using primary regulation and it is based on the VIPER26 monolithic converter, integrating a high voltage MOSFET and PWM controller in one package.

  • All features

    • Vin: 85 ~ 305 Vrms / f: 45 ~ 66 Hz
    • Vout1: 12 VDC ± 10 %, 1 A (at 3.3 V not loaded)
    • Vout2: 3.3 VDC ± 4 %, 100 mA
    • Maximum total output current: 1 A
    • Standby < 120 mW at 230 VAC
    • Short-circuit: protected
    • PCB type and size: FR4, single-side 35 μm, 32 x 90 mm
    • Isolation: isolated 4 kV / 8 mm
    • EMI: according to EN55022 Class
    • RoHS compliant

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.