Product overview
Description
The STEVAL-ISA084V1, based on the ST1S40, is an internally compensated 800 kHz fixed-frequency PWM synchronous step-down converter demonstration board.
The ST1S40 operates from 4.0 V to 18 V input, while it regulates an output voltage as low as 0.8 V and up to VIN (100% duty-cycle).
The ST1S40 integrates 95 mΩ high side switch and 69 mΩ synchronous rectifier allowing very high efficiency with very low output voltages.
The peak current mode control with internal compensation delivers a very compact solution with a minimum component count.
The device is protected through cycle-by-cycle current limiting in case of overload and is also protected by current foldback function with frequency reduction in case of short-circuit
The device is available with an enable on/off function.
-
All features
- Vin: 4 V to 18 V
- Vout: 3.3 V
- Maximum output current: 4 A
- Switching frequency: 800 kHz
- Short-circuit: protected
- RoHS compliant
Recommended for you
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 4.1 | 01 Aug 2015 | 01 Aug 2015 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Aug 2015 | 01 Aug 2015 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STEVAL-ISA084V1 | Active | CARD | Industrial | Ecopack2 | - | |
STEVAL-ISA084V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STEVAL-ISA084V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
STEVAL-ISA084V1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors