STEVAL-ISA089V1

NRND
Design Win

1.5 A step down switching regulator (Vin=4 to 36 V, Vout=1.235 to Vin) based on L5972D

Download databrief

Product overview

Description

The STEVAL-ISA089V1 demonstration board provides a platform for evaluation of the L5972D, a step-down monolithic power switching regulator with a minimum switch current limit of 2 A capable of delivering more than 1.5 A of DC current to the load depending on application conditions.

The input supply voltage of the STEVAL-ISA089V1 can range from 4.4 V to 25 V based on the rated voltage of the input capacitor, while the output voltage is adjustable from 1.235 V to VCC.

  • All features

    • Max output current: 1.5 A
    • Output voltage from 1.235 V to 35 V
    • Operating input voltage from 4.4 V to 36 V
    • Internal switching frequency: 250 kHz
    • Synchronization pin for cases where a higher frequency (up to 500 kHz) is required
    • Short-circuit protection
    • Inhibit pin
    • Thermal shutdown
    • RoHS compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-ISA089V1
NRND
CARD Industrial Not compliant -

STEVAL-ISA089V1

Package:

CARD

Material Declaration**:

Marketing Status

NRND

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Not compliant

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
STEVAL-ISA089V1
Available at distributors

Distributor availability of STEVAL-ISA089V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-ISA089V1 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-ISA089V1

Supplier:

-

Core Product:

L5972D

Board production status:

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors