STEVAL-ISA101V1

Active

2 A DC step-down switching regulator with 4 V/36 V input voltage range based on the L5973D

Download databrief Order Direct

Product overview

Description

The STEVAL-ISA101V1 demonstration board is based on the L5973D, a step-down monolithic switching regulator with 2 A DC (2.5 A switch peak current) current capability over the output voltage range (1.235 V to 36 V).

The operating input voltage ranges from 4 V to 36 V. The device is based on BCD5 technology. The embedded power element is a P-channel D-MOS transistor so the driving stage does not require any bootstrap capacitor and the duty cycle can range up to 100%.

An internal oscillator fixes the switching frequency at 250 kHz. A synchronization pin is available when a higher switching frequency (up to 700 kHz) is required.

Pulse-by-pulse current protection and a frequency foldback feature always guarantee an effective short-circuit protection. Other features include voltage feed-forward, protection against feedback disconnection, inhibit and thermal shutdown.

Previous sales code: EVAL5973D.

  • All features

    • Vin: 4 V to 36 V
    • Vout: 1.235 V to 36 V
    • Output current: 2 A DC
    • Internal oscillator switching frequency: 250 kHz
    • Short-circuit protection
    • Inhibit and thermal shutdown
    • RoHS compliant

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.