STEVAL-ISA102V2

NRND

80 W high performance transition mode PFC evaluation board based on L6562A

Download databrief

Product overview

Description

The L6562A is a current-mode PFC controller operating in transition mode (TM). With the same pinout as its L6562 predecessor, the L6562A offers improved performance mainly in terms of efficiency and noise immunity.

The STEVAL-ISA102V2 implements an 80 W, wide-range mains input and a PFC pre-conditioner suitable for lighting, adapters, consumer smps, etc.

  • All features

    • Line voltage range: 88 to 265 VAC
    • Minimum line frequency (fL): 47 Hz
    • Regulated output voltage: 400 V
    • Rated output power: 80 W
    • Maximum 2fL output voltage ripple: 10 V pk-pk
    • Hold-up time: 20 ms (VDROP after hold-up time: 300 V)
    • Minimum switching frequency: 35 kHz
    • Minimum estimated efficiency: 92% (VIN = 90 VAC, POUT = 80 W)
    • Maximum ambient temperature: 50 °C
    • PCB type and size: single-side, 35 μm, CEM-1, 108 x 57 mm
    • RoHS compliant

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.