Product overview
Description
The STEVAL-ISA107V1 is a product evaluation board to aid in testing and designing with the ST1S41 in an SO-8 ePad package. The application is an internally-compensated 850 kHz fixed-frequency PWM synchronous step-down converter.
The ST1S41 operates from 4.0 V to 18 V input, while it regulates an output voltage as low as 0.8 V and up to VIN (100% duty-cycle).
The ST1S41 integrates a 95 mΩ high side switch and a 69 mΩ low side synchronous rectifier allowing very high efficiency with very low output voltages. The peak current mode control with internal compensation delivers very compact solution with a minimum component count.
-
All features
- 4.0 V to 18 V input voltage
- Output voltage adjustable from 0.8 V
- 850 kHz switching frequency
- Internal soft-start
- Integrated 95 mΩ and 69 mΩ Power MOSFETs
- All ceramic capacitor
- Enable
- Cycle by cycle current limiting
- Current fold back short circuit protection
- RoHS compliant
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Aug 2015 | 01 Aug 2015 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STEVAL-ISA107V1 | NRND | CARD | Industrial | Ecopack2 | - | |
STEVAL-ISA107V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STEVAL-ISA107V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
STEVAL-ISA107V1 NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors