Product overview
Description
Based on the ST1S41 step-down switching regulator, the STEVAL-ISA108V1 demonstration board is an internally-compensated 850 kHz fixed-frequency PWM synchronous step-down converter.
The ST1S41 operates from 4.0 V to 18 V input, while it regulates an output voltage as low as 0.8 V and up to VIN(100% duty cycle).
The ST1S41 integrates a 95 mΩ high side switch and 69 mΩ low side synchronous rectifier, resulting in very high efficiency with very low output voltages.
The peak current mode control with internal compensation offers a compact solution with a minimum component count.
-
All features
- 4 to 18 V input voltage
- Output voltage adjustable from 0.8 V
- 850 kHz switching frequency
- Internal soft-start
- Integrated 95 mΩ and 69 mΩ power MOSFETs
- All ceramic capacitor
- Enable function
- Cycle-by-cycle current limiting
- Current fold-back short-circuit protection
- RoHS compliant
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.1 | 01 Aug 2015 | 01 Aug 2015 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
3.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STEVAL-ISA108V1 | Active | CARD | Industrial | Ecopack2 | - | |
STEVAL-ISA108V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STEVAL-ISA108V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
STEVAL-ISA108V1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors