STEVAL-ISA111V1

Active
Design Win

Wide range single output demonstration board based on the VIPER26HN

Download databrief

Product overview

Description

The STEVAL-ISA111V1 demonstration board is a 12 V, 1 A power supply set in non-isolated flyback topology using the VIPER26HN, the new offline high voltage converter by STMicroelectronics.

The features include an 800 V avalanche rugged power section, PWM operation at 115 kHz with frequency jittering for lower EMI, current limiting with adjustable set point, onboard soft-start, a safe auto-restart after a fault condition and a low standby power. The protections include thermal shutdown with hysteresis, delayed overload protection, and open loop failure protection.

  • All features

    • Universal input mains range:
      • input voltage 90 - 264 VAC
      • frequency 45 - 65 Hz
    • Single-output voltage: 12 V at 1 A continuous operation
    • Standby mains consumption: < 30 mW at 230 VAC
    • Average efficiency: > 80%
    • Fully protected against faults (overload, feedback disconnection and overheating)
    • EMI: according to EN55022-Class-B
    • RoHS compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-ISA111V1
Active
CARD Industrial Ecopack2 -

STEVAL-ISA111V1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
STEVAL-ISA111V1
Available at distributors

Distributor availability of STEVAL-ISA111V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-ISA111V1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-ISA111V1

Supplier:

-

Core Product:

VIPER26HN

Board production status:

Out of production

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors