STEVAL-ISA115V1

Active
Design Win

12 V, 150 mA non-isolated buck converter using VIPer™ Plus - VIPER06XS

Download databrief Order Direct

Product overview

Description

The STEVAL-ISA115V1 demonstration board is a 12 V / 0.15 A power supply set in buck topology with the VIPER06XS, a new off-line high voltage converter by STMicroelectronics.

The features of the device include an 800 V avalanche rugged power section, PWM operation at 30 kHz with frequency jittering for lower EMI, current limiting with adjustable set point, onboard soft-start, a safe auto-restart after a fault condition and low standby power consumption.

Available protection features include thermal shutdown with hysteresis, delayed overload protection and open loop failure protection. All protection is auto-restart mode.

  • All features

    • Universal input mains range:
      • input voltage: 90 VAC - 264 VAC
      • frequency: 45 Hz - 65 Hz
    • Single-output voltage: 12 V @ 0.15 A continuous operation
    • Standby mains consumption: < 50 mW @ 265 VAC
    • Average efficiency: > 75%
    • Fully protected against faults (overload, feedback disconnection and overheating)
    • EMI: in accordance with EN55022-Class-B
    • RoHS compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-ISA115V1
Active
CARD Industrial Ecopack2 -

STEVAL-ISA115V1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
STEVAL-ISA115V1
Available at distributors

Distributor availability of STEVAL-ISA115V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-ISA115V1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-ISA115V1

Supplier:

ST

Core Product:

VIPER06XS

Board production status:

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors