Product overview
Description
The STEVAL-ISA118V1 is an offline power converter in flyback topology with jittered fixed frequency. The board uses the VIPer16, allowing the application to handle up to approximately 6 W over a wide input voltage range, and up to about 10 W in the European single input voltage range.
The VIPer16 can operate with or without an auxiliary winding; both options are implemented on the board. When operating with the auxiliary winding, it can achieve very low standby consumption. Available protection features include thermal shutdown with hysteresis, delayed overload and open-loop failure protection.
-
All features
- Offline converter for wide range input voltage
- Output power: up 6 W
- No need for auxiliary winding (selectable option)
- 30 mW standby consumption (with auxiliary winding)
- High efficiency tested in accordance with the ENERGY STAR®active mode method
- EMI test pre-compliant to EN55022 Class B
- RoHS compliant
Recommended for you
All resources
| Resource title | Version | Latest update |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Bill of Materials (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 1.2 | 01 Aug 2015 | 01 Aug 2015 |
Schematic Pack (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STEVAL-ISA118V1 | Active | CARD | Industrial | Ecopack2 | - | - | - | |
STEVAL-ISA118V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-ISA118V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
STEVAL-ISA118V1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors