STEVAL-ISA119V1

Active
Design Win

1.5 W double output buck demonstration board based on the VIPER16LD

Download databrief

Product overview

Description

The STEVAL-ISA119V1 is a dual output buck demonstration board using the VIPER16LD, a new off-line high voltage converter by STMicroelectronics which has been specifically developed for non-isolated SMPS.

Output regulation is easily achieved through a voltage divider to the output voltage.

The VIPER16LD can work with or without an external supply. In the former case, very low standby consumption is possible(< 50 mW at 265 Vac) while in the latter case, the cost and complication of the IC supply network may be reduced.

The other features of the device include an 800 V avalanche-rugged power section, PWM operation at 60 kHz with frequency jittering for lower EMI, limiting current with adjustable set point, on-board soft-start and safe auto-restart after a fault condition.

The available protection features are thermal shutdown with hysteresis and delayed overload protection.

  • All features

    • Input voltage range (VIN): 90 VRMSto 265 VRMS
    • Output voltage 1 (VOUT1)= 12 V
    • Max output current 1: (IOUT1) = 0.1 A
    • Output voltage 2: (VOUT2) = 5 V (through LDO)
    • Max output current 2: (IOUT2)= 0.05 A
    • Precision of output regulation ΔVOUT_LF= ±5%
    • High frequency output voltage ripple ΔVOUT_HF= 50 mV
    • Max ambient operating temperature TA= 60 °C

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-ISA119V1
Active
CARD Industrial Ecopack2 -

STEVAL-ISA119V1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
STEVAL-ISA119V1
Available at distributors

Distributor availability of STEVAL-ISA119V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-ISA119V1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-ISA119V1

Supplier:

-

Core Product:

VIPER16LD

Board production status:

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors