STEVAL-ISA121V1

NRND

Wide range single-output demonstration board based on the VIPER37LE

Download databrief

Product overview

Description

The STEVAL-ISA121V1 demonstration board implements a 15 W single-output wide range mains power supply to be used as an auxiliary adapter in applications such as LCD, plasma or LED TVs, desktop computers, etc., when the main power supply is OFF or in standby mode and the auxiliary power supply must provide energy only to some specific parts of the equipment such as USB ports, remote receiver, etc.

The board uses the new VIPER37LE, an offline high voltage converter from the VIPerPlus family, specifically designed for fixed frequency flyback converters, which combines a high-performance low voltage PWM controller chip and a max. 4.5 Ω RDS(on), 800 V BV(DSS), avalanche-rugged power MOSFET in the same package.

The application is optimized for less than 30 mW standby consumption and meets EPA 2.0 limits, thereby helping to meet the most stringent energy-saving requirements.

The board implements several protection features that considerably increase end-product safety and reliability: overload protection, overvoltage protection, brownout protection, hysteretic thermal protection, shorted secondary rectifier detection, and transformer saturation protection, all of which are in auto-restart mode.

  • All features

    • Universal input mains range:
      • input voltage 90 - 264 VAC
      • frequency 45 - 65 Hz
    • Single-output voltage: 5 V @ 3 A continuous operation
    • Standby mains consumption:< 30 mW @ 230 VAC
    • Average efficiency: > 75%
    • Complies with EuP Lot 6 requirements
    • Fully protected against faults overload, overvoltage, transformer saturation and overheating
    • Compliant with EMC norm EN55022-Class-B
    • RoHS compilant

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.