STEVAL-ISA126V1

Active

5 V-2 A, 115 kHz flyback with temporary extra-power management based on the VIPER28HN

Download databrief

Product overview

Description

The STEVAL-ISA126V1 is a 5 V-2 A application with 3.3 A peak current capability for 1.9 sec, using VIPer28H, a new off-line high voltage converter from STMicroelectronics.

In some applications an SMPS, normally supposed to deliver a certain amount of power, from time to time undergoes load peaks that can be even two or more times as much, but only for a time interval which is short if compared to the thermal time constants of the power components. Typical examples of such loads are printers and audio systems.

In these cases, it is more cost-effective to thermally design the system for the maximum continuous power and not for the peak power demand, which will be sustained only for a limited time window.

Such a design is possible thanks to the EPT function of VIPER28H, which allows the designer to fix the maximum time window during which the converter is able to manage the peak power still maintaining output voltage regulation. If the overload lasts more than this time window, the converter is automatically shut down in auto-restart mode, in order to avoid the damaging of the power components.

  • All features

    • Input voltage range: 90 VRMS to 265 VRMS
    • Output voltage: 5 V
    • Max output current: IOUTmax 2 A
    • Peak output current: IOUTpk 3 A
    • Precision of output regulation: ΔVOUT_LF ±5%
    • High frequency output voltage ripple: ΔVOUT_HF 50 mV
    • Max ambient operating temperature: TA 60 ºC
    • 800 V avalanche rugged power section
    • PWM operation , at 115 kHz with frequency jittering for lower EMI
    • Limiting current with adjustable set point
    • On-board soft-start
    • Safe auto-restart after a fault condition, low standby power (< 50 mW at 265 Vac)
    • Adjustable and accurate over voltage protection, thermal shutdown with hysteresis, delayed overload protection
    • RoHS compliant

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.