STEVAL-ISA129V1

Active
Design Win

16 V-280 mA non isolated off-line high voltage converter based on the VIPer16H

Download databrief

Product overview

Description

The STEVAL-ISA129V1 demonstration board is a 16 V - 280 mA application set in non isolated flyback topology using the VIPer16, a new off-line high voltage converter by STMicroelectronics.

The VIPer16 features an 800 V avalanche rugged power section, PWM operation at 115 kHz with frequency jittering for lower EMI, limiting current with adjustable set point, on-board soft-start, and safe auto-restart after a fault condition.

Moreover, the VIPer16 can work with or without the auxiliary winding. In the former case, it can reach very low standby consumption (< 50 mW at 265 Vac), while in the latter the IC is supplied by an internal current generator, thus eliminating the cost of the transformer auxiliary winding.

  • All features

    • Input voltage range VIN: 90 VRMS - 265 VRMS
    • Output voltage VOUT: 16 V
    • Max output current IOUT: 0.28 A
    • Precision of output regulation VOUT_LF: ±5%
    • High frequency output voltage ripple VOUT_HF: 50 mV
    • Max ambient operating temperature TA: 60 °C
    • RoHS compliant

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.