STEVAL-ISA132V1

Active

300 W peak power (170 W continuous power) LLC resonant converter based on L6699, STB13N60M2 and STPS20M80CG

Download databrief

Product overview

Description

The STEVAL-ISA132V1 evaluation board implements a converter capable of delivering 170 W of continuous power (VIN = 190 VAC to 264 VAC, VOUT = 24 V) and more than 300 W peak power for a limited time. The architecture of the board is based on a single-stage LLC resonant converter without PFC using the new L6699 resonant controller. The L6699 integrates some very innovative functions such as self-adjusting adaptive dead-time, anti-capacitive mode protection and proprietary “safe-start” procedure preventing hard switching at startup. High efficiency at full load (> 92%) and no load (< 0.6 W) is obtained thanks to the STB13N60M2 (600 V, 0.35 W typ., 11 A) MDmesh M2 power MOSFET in the half-bridge, and the STPS20H100CG (VRRM = 100 V, IF(AV) = 2 x 10 A) Schottky diode for secondary rectification.

  • All features

    • Input mains range: 190 to 264 VAC - frequency 50 Hz
    • Output voltage: 24 V 5%
    • No-load consumption: < 0.6 W
    • Efficiency @ 230 VAC > 92%
    • EMI: within EN55022 Class-B limits conducted pre-compliance
    • Safety: meets EN60950-1
    • Dimensions: 90 x 90 mm, 50 mm component maximum height
    • Safe startup procedure to avoid hard switching
    • Hard switching prevention in overload condition and low load condition
    • Burst mode in low load condition with smooth restart to prevent audible noise
    • Evaluation board can deliver more than 300 W peak power for a limited time by a thermal protection NTC positioned near output diodes
    • Continuous power at 30 °C ambient temperature:170 W
    • The power MOSFETs and diodes are both in D²PAK packages
    • RoHS compliant

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.