STEVAL-ISA134V1

Active
Design Win

12 V - 4 W, 115 kHz isolated flyback based on the VIPer06

Download databrief

Product overview

Description

The STEVAL-ISA134V1 demonstration board is a a 12 V - 4 W power supply in isolated flyback topology using the VIPer06, a new off-line high voltage converter by STMicroelectronics.

The VIPer06 features an 800 V avalanche rugged power section, PWM operation at 115 kHz with frequency jittering for lower EMI, cycle-by-cycle current limit with adjustable set point, on-board soft-start and safe auto-restart after a fault condition.

Protection features available include thermal shutdown with hysteresis, delayed overload protection, and open loop failure protection (the latter available only if auxiliary winding is used).

This flyback converter design is suitable for various applications, such as external adapter or as an auxiliary power supply in consumer equipment.

  • All features

    • AC main input voltage VIN: 85 VAC- 265 VAC
    • Main frequency fL: 50 Hz; 60 Hz
    • Output voltage VOUT: 12 V
    • Max output current IOUT: 333 mA
    • Precision of output regulation ΔVOUT_LF: ± 5%
    • High frequency output voltage ripple: ΔVOUT_HF50 mV
    • Min active mode efficiency ηAV = 71%
    • Max ambient operating temperature: TAMB = 60 °C

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-ISA134V1
Active
CARD Industrial Ecopack2 -

STEVAL-ISA134V1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
STEVAL-ISA134V1
Available at distributors

Distributor availability of STEVAL-ISA134V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-ISA134V1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-ISA134V1

Supplier:

-

Core Product:

VIPER06HN

Board production status:

-

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors