Product overview
Description
The STEVAL-ISA136V1 evaluation board implements a 5 V / 0.6 A isolated flyback 3 W wide-range mains developed for general-purpose applications.
The core of the application is the VIPER06HN, a new off-line high voltage converter from the VIPer plus family.
The IC combines a high-performance low-voltage PWM controller chip and an 800 V, avalanche-rugged power MOSFET in the same package.
The main characteristics of the board are its small size, high efficiency and low standby consumption. Extremely low consumption under no-load conditions is ensured thanks to burst mode operation, which reduces the average switching frequency and minimizes all frequency-related losses.
The VIPER06HN operates at fixed frequency (115 kHz). Frequency jittering is implemented, helping it to meet electromagnetic disturbance standards. The device is equipped with protection features, such as delayed overload, open-loop failure and hysteretic thermal protection, which improve the reliability and safety of a design.
-
All features
- Universal input mains range: 85 - 265 VACfrequency: 50 - 60 Hz
- Output voltage: 5 V / 0.6 A
- Very compact size
- Stand-by mains consumption: < 30 mW at 230 VAC
- Min active mode efficiency ηAV=66.89%
- EMI: according to EN55022-Class-B
- RoHS compliant
Recommended for you
All resources
| Resource title | Version | Latest update |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Bill of Materials (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 5.0 | 01 Aug 2015 | 01 Aug 2015 |
Schematic Pack (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STEVAL-ISA136V1 | Active | CARD | Industrial | Ecopack2 | - | - | - | |
STEVAL-ISA136V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-ISA136V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
STEVAL-ISA136V1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors