STEVAL-ISA138V1

Active
Design Win

19 V - 90 W adapter with PFC for laptop computers using the L6563H and L6699

Download databrief Order Direct

Product overview

Description

The STEVAL-ISA138V1 solution evaluation board is a 90 W, wide-range mains, power-factor corrected, AC-DC adapter. Its electrical specifications are tailored to a typical hi-end portable computer power adapter.

The architecture is based on a two-stage approach: a front-end PFC pre-regulator based on the L6563H TM PFC controller and a downstream LLC resonant half bridge converter using the new L6699 resonant controller. Thanks to the chipset used, the main features of this design are very high overall efficiency, compliance with ENERGY STAR® eligibility criteria (EPA rev. 2.0 EPS), high efficiency even at light load, and compliance with the new ErP Lot 6 Tier2 requirements. No load input power consumption is very low also, well within the international regulation limits.

The controller of the LLC stage is the L6699, integrating innovative functions such as self-adjusting adaptive dead-time, anti-capacitive mode protection and proprietary "safe-start" procedure to prevent hard switching at startup.

  • All features

    • Universal input mains range: from 90 to 264 Vac - frequency from 45 to 65 Hz
    • Output voltage: 19 V at 4.75 A continuous operation
    • Mains harmonics: meets EN61000-3-2 Class-D and JEITA-MITI Class-D
    • No load mains consumption: in accordance with ENERGY STAR 2.0 for external power supplies
    • Average efficiency: in accordance with ENERGY STAR 2.0 for external power supplies
    • Light load efficiency: in accordance with ErP Lot 6 Tier2 requirements
    • EMI: within EN55022-Class-B limits
    • Safety: meets EN60950 standards
    • Dimensions: 65 x 151 mm, 25 mm maximum component height
    • PCB: double-side, 70 µm, FR-4, mixed PTH/SMT
    • RoHS compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-ISA138V1
Active
CARD Industrial Ecopack2 -

STEVAL-ISA138V1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
STEVAL-ISA138V1
Available at distributors

Distributor availability of STEVAL-ISA138V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-ISA138V1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-ISA138V1

Supplier:

-

Core Product:

L6699

Board production status:

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors