STEVAL-ISA140V1

Active

15W, 12V output, isolated flyback converter using VIPer™ Plus - VIPER37HE

Download databrief

Product overview

Description

The STEVAL-ISA140V1 is a 15 W wide range evaluation board based on the Viper37HE. It is designed as an example of an isolated auxiliary power supply.

The board and the transformer were designed and optimized in order to have a very compact size evaluation board.

  • All features

    • AC Main Input voltage range: 100 VACto 265 VAC
    • Mains frequency (fL): 50 Hz / 60 Hz
    • Output voltage typ: 12 V
    • Output current: 1.25 A
    • Output ripple voltage: 50 mV
    • Rated output power: 15 W
    • Input power in standby @230 VAC: 50 mW
    • Active mode efficiency: 78%
    • Ambient operating temperature: 60 °C
    • RoHS compliant

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.