STEVAL-ISA142V1

Active

50 W wide-range high power factor flyback converter using the L6564

Download databrief

Product overview

Description

The STEVAL-ISA142V1 product evaluation board implements a 50 W, wide-range mains input, power factor-corrected power supply suitable for all low power applications requiring a high power factor, such as lighting applications and LED power supplies. Use of the low-cost L6564 combined with simple flyback topology provide a very competitive solution.

  • All features

    • Line voltage range: 90 to 265 VAC
    • Minimum line frequency (fl): 47-63 Hz
    • Minimum switching frequency: 44 KHz
    • Reflected voltage: 140 V
    • Regulated output voltage: 24 V
    • Rated output power: 50 W
    • Power factor (load ≥ 50%): 0.9 minimum
    • Minimum efficiency at full load: 88%
    • Maximum 2 fl output voltage ripple: 1.1 V pk-pk (VIN=230 VAC, Pout=50 W)
    • Maximum ambient temperature: 50 °C
    • Conducted EMI: in accordance with EN55022 class-B
    • PCB type and size: single-sided, 35 um, CEM-1, 140 x 60 mm
    • RoHS compliant

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.