STEVAL-ISA160V1

Active
Design Win

3 A / 2.3 MHz step-down synchronous switching regulator based on the AST1S31HF in a DFN 3x3 package

Download databrief

Product overview

Description

The STEVAL-ISA160V1 evaluation board is based on the AST1S31HF internally compensated 2.3 MHz fixed-frequency PWM synchronous step-down regulator.

The device operates on a 2.8 V to 4.0 V input voltage and provides a regulated output voltage from as low as 0.8 V up to Vin.

The peak current mode control with internal compensation delivers a very compact solution with a minimum component count.

All the components on the evaluation board are automotive grade.

  • All features

    • AECQ100 qualification
    • 3 A DC output current
    • 2.8 V to 4 V input voltage
    • Output voltage adjustable from 0.8 V
    • 2.3 MHz switching frequency
    • Internal soft-start and enable
    • Integrated 70 mΩ and 55 mΩ power MOSFETs
    • All ceramic capacitor
    • Power good (POR)
    • Cycle by cycle current limiting
    • Current fold back short circuit protection
    • VFDFPN 3x3 - 8L package
    • RoHS compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-ISA160V1
Active
CARD Industrial Ecopack2 -

STEVAL-ISA160V1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
STEVAL-ISA160V1
Available at distributors

Distributor availability of STEVAL-ISA160V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-ISA160V1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-ISA160V1

Supplier:

ST

Core Product:

AST1S31HF

Board production status:

-

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors