Product overview
Description
The STEVAL-ISA161V1 is an evaluation board to test the performance of the SEA01 constant voltage and current controller with online digital trimming from STMicroelectronics. The board implements a 65 W adapter, targeting applications such as power supplies for high-end portable computers. The board uses the SEA01 as secondary side CV/CC controller, allowing the application to satisfy very precise output voltage and current regulations thanks to the digital trimming technique employed. The primary side PWM controller is the L6566B. This device drives a TM flyback topology, the best fit for this type of application.
The SEA01 is mounted on a small daughterboard that includes a connector to communicate, via I²C protocol, with an external trimming tool. This evaluation board can therefore be useful also as a means to test the benefits of digital trimming in a real application. The SEA01, housed in an SO8 package, is a CV/CC controller which includes 2 transconductance op-amps and 2 voltage references, digitally trimmable using an I²C interface. ST also offers an advanced trimming board (STEVAL-PCC019V1) that allows users to perform all the trimming operations (including automatic trimming) using a standard Windows®-based PC.
-
All features
- Universal input mains range: 90 to 264 Vac, 45 to 66 Hz
- 65 W continuous output power
- Precise output levels:
- CV: 19 V ± 0.1%
- CC: 3.75 A ± 1.67%
- No load consumption < 100 mW @ 230 Vac
- Average efficiency > 89%
- Full set of protection features
- EMI: in accordance with EN55022 - class B
- Safety: in accordance with EN60950
- PCB: CEM-1, single side 35 µm
- Board size: 58 x 121 mm, 25 mm height
- RoHS compliant
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Aug 2015 | 01 Aug 2015 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STEVAL-ISA161V1 | NRND | CARD | Industrial | Ecopack2 | - | |
STEVAL-ISA161V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STEVAL-ISA161V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
STEVAL-ISA161V1 NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors