Product overview
Description
The STEVAL-ISA162V1 evaluation board implements an isolated flyback (12 V/0.84 A) 10 W wide-range mains developed for general-purpose applications. The core of the application is the VIPer25HD, a new off-line high voltage converter from the VIPerPlus family. The device is a high-voltage converter that "smartly" integrates an 800 V rugged power MOSFET with PWM current mode control. The main characteristics of the board are its small size, minimal BOM, high efficiency and low standby consumption. Extremely low consumption under no-load conditions is ensured thanks to burst mode operation that reduces the average switching frequency and minimizes all frequency related losses. The VIPer25HD operates in quasi resonant mode, a feature that helps it meet standards for electromagnetic disturbance. The IC features high level protection including dual-level OCP, output overvoltage, short-circuit and thermal shutdown with hysteresis. After the removal of a fault condition, the IC automatically restarts.
-
All features
- Universal input mains range: 90 – 265 VAC, frequency: 50 – 60 Hz
- Output voltage: 12 V/0.84 A
- Very compact size
- Quasi resonant operation
- Standby mains consumption: < 35 mW at 230 VAC
- Average efficiency: > 82% (compliant with CoC version 5, Tier 2)
- EMI: in accordance with EN55022-Class-B
Recommended for you
All resources
| Resource title | Version | Latest update |
|---|
SIMPLIS models (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 2023.12 | 04 Mar 2025 | 04 Mar 2025 |
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Bill of Materials (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Schematic Pack (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STEVAL-ISA162V1 | Active | CARD | Industrial | Ecopack2 | - | - | - | |
STEVAL-ISA162V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-ISA162V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
STEVAL-ISA162V1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors