Product overview
Description
The STEVAl-ISA171V1 implements a 15 W power supply designed in quasi resonant flyback topology for a wide-range AC input voltage. Its key features are its small size and minimal bill of material, high efficiency and low standby consumption.
The core of the application is the VIPER35, the quasi-resonant offline high voltage converter from the VIPerPLUS product family.
The VIPER35 integrates an 800 V rugged power MOSFET with PWM current-mode control.
Extremely low consumption under no-load conditions is ensured thanks to burst mode operation that reduces the average switching frequency and minimizes all frequency-related losses.
The VIPER35 operates in quasi resonant mode, a feature that helps to meet the EMI standards.
-
All features
- Wide input voltage range: 90 VAC to 264 VAC
- Output voltage: 12 V
- Output current: 1.25 A
- Rated output power: 15 W
- Quasi resonant operation
- Input power standby @ 230 VAC: < 30 mW
- Active mode efficiency: > 82%
- EMI: pre-compliance with EN55022-Class-B
- RoHS compliant
Recommended for you
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 13 Jan 2016 | 13 Jan 2016 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 13 Jan 2016 | 13 Jan 2016 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 13 Jan 2016 | 13 Jan 2016 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STEVAL-ISA171V1 | Active | CARD | Industrial | Ecopack2 | - | |
STEVAL-ISA171V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STEVAL-ISA171V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
STEVAL-ISA171V1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors