STEVAL-ISA191V1

Active

5 V - 12 V, 15 W double output isolated flyback converter based on VIPer37LE

Download databrief

Product overview

Description

The STEVAL-ISA191V1 evaluation board implements an isolated flyback double output (5 V / 1.2 A and 12 V / 0.75 A) 15 W wide range mains developed for general purpose applications.

The core of the application is the VIPer37LE, a new Off-line high Voltage Converter from the VIPerPlus family. The device is a high-voltage converter that intelligently integrates an 800 V rugged power MOSFET with PWM current-mode control.

The evaluation board features a small size, minimal BOM, high efficiency and low standby consumption. Extremely low consumption under no-load conditions is ensured thanks to burst mode operation that reduces the average switching frequency and minimizes all frequency related losses.

VIPer37LE operates at 60 kHz fixed frequency. Frequency jittering is implemented to help meet electromagnetic disturbance standards, and the device implements several protections, including overvoltage, overload, output short circuit, secondary winding short, hard transformer saturation protection and brown out protection, for improved design safety and reliability.

  • All features

    • Universal input mains range: 85 – 265 VAC frequency: 50 – 60 Hz
    • Output voltage1: 5 V / 1.2 A
    • Output voltage2: 12 V / 0.75 A
    • Very compact size
    • Stand-by mains consumption: < 40 mW at 230 VAC
    • Average efficiency: > 75%
    • EMI: according to EN55022-Class-B
    • RoHS compliant

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.