Product overview
Description
This offline converter key feature is the zero power mode (ZPM), an idle state during which the device is totally shut down. The IC enters ZPM by pulling the OFF pin to SGND for more than 10 ms and exits ZPM (resuming normal switching) by pulling the ON pin to SGND for more than 20 μs. This function can be tested via the tactile switches connected to the ON and OFF pins.
In ZPM the mains power consumption at 230 VAC can be below 5 mW; the STEVAL-ISA192V1 evaluation board consumption is 30 mW due to the MCU polling strategy implemented at firmware level.
The board has a dual output (i.e., - 5 V and + 7 V based on flyback topology). The negative output is obtained by just connecting EAGND to the negative rail and a voltage divider among FB, EAGND and SGND. The positive output derives from the turn ratio of the transformer secondary windings.
To achieve extremely low input power consumption, the IC is biased through a diode coming from the + 7 V, which maintains the VCC voltage high enough (> 4.5 V) to prevent the internal HV current source activation.
The STEVAL-ISA192V1 is equipped with the STM32L0 microcontroller which detects tactile push buttons and capacitive touch interface. The STM32L0 core manages VIPer0P to achieve minimum power consumption in ZPM, while supplying the microcontroller and user interface (capacitive touch and push button) and still maintaining the overall efficiency quite high in standard operation mode.
-
All features
- Smart standby architecture using the zero power mode (ZPM) for capacitive touch sensing in consumer electronics applications
- Enhanced system reliability thanks to VIPer0P 800 V avalanche rugged technology and its embedded protection
- Minimized system input power consumption: less than 30 mW at 230 VAC in ZPM
- IEC55022 Class B conducted EMI compliant, even with reduced EMI filter, thanks to the frequency jittering feature
- IEC61000-4-2 (ESD), IEC61000-4-4 (EFT) and IEC61000-4-5 (Surge) compliant
- RoHS compliant
Recommended for you
All resources
| Resource title | Version | Latest update |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 1.0 | 10 Mar 2017 | 10 Mar 2017 |
Bill of Materials (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 1.0 | 10 Mar 2017 | 10 Mar 2017 |
Schematic Pack (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 1.0 | 10 Mar 2017 | 10 Mar 2017 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STEVAL-ISA192V1 | Active | CARD | Industrial | Ecopack2 | Yes | - | - | |
STEVAL-ISA192V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-ISA192V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
STEVAL-ISA192V1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors