STEVAL-ISA195V1

Active
Design Win

5 V / 0.36 A buck converter using VIPerPlus ? VIPer11

Download databrief Order Direct

Product overview

Description

The STEVAL-ISA195V1 evaluation board implements a wide range mains buck converter (5 V/0.36 A) developed for general purpose applications.

The design is built around the VIPer11 off-line high voltage converter from the VIPerPlus family, which intelligently integrates an 800 V rugged power MOSFET with a current-mode control PWM.

The main characteristics of the evaluation board are its single layer, small size and minimal BoM, high efficiency and low standby consumption.

  • All features

    • Universal AC main input voltage range: 85 - 265 VAC
    • Output range: 5 V/0.36 A
    • Rated output power: 1.8 W
    • Input power in standby at 230 VAC: less than 18 mW
    • Active mode efficiency: > 65%
    • EMI: according to EN55022-Class-B
    • RoHS compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-ISA195V1
Active
CARD Industrial Ecopack2 -

STEVAL-ISA195V1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
STEVAL-ISA195V1
Available at distributors

Distributor availability of STEVAL-ISA195V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-ISA195V1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-ISA195V1

Supplier:

ST

Core Product:

VIPER11

Board production status:

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors