STEVAL-ISA203V1

Active
Design Win

48 V flyback converter 12 V - 5 A based on PM8804

Download databrief

Product overview

Description

STEVAL-ISA203V1 evaluation board is designed to demonstrate high efficiency DC-DC conversion with 60 W output (12 V/5 A) from 42 to 56 VDC input (48 V nom.), which is especially suitable for telecom applications.

The power conversion stage is based on a flyback topology managed by the PM8804 controller, which features all the integrated circuitry necessary for a compact and efficient 48 V converter. The highly configurable controller includes a programmable oscillator for switching frequency regulation up to 1 Mhz, adjustable slope compensation, dual complementary low-side drivers with programmable dead time, programmable soft start, soft turn off and a programmable current sense blanking time.

The secondary side employs the SRK1000 adaptive synchronous rectification controller for flyback converters.

  • All features

    • DC-DC flyback converter based on:
      • PM8804 PWM peak current mode controller, and
      • SRK1000 adaptive synchronous rectification controller 
    • Input voltage range 42 – 56 VDC
    • Switching frequency: 200 kHz
    • Output:
      • Power: 60 W
      • Voltage: 12 VDC
      • Current: 5 A
    • Peak efficiency > 92%
    • RoHS compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-ISA203V1
Active
CARD Industrial Ecopack2 Yes

STEVAL-ISA203V1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
STEVAL-ISA203V1
Available at distributors

Distributor availability of STEVAL-ISA203V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-ISA203V1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-ISA203V1

Supplier:

ST

Core Product:

PM8804, SRK1000

Board production status:

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors