Product overview
Description
The STEVAL-ISA205V1 product evaluation board is based on the synchronous step-down switching regulator A6986H that can deliver up to 2 A and withstand cold cranking across 100% duty cycle, which, along with its wide input operating voltage range, render the A6986H the ideal choice for battery powered automotive systems.
Synchronous rectification helps to achieve higher efficiency at full load as well as application compactness, while high-frequency switching (programmable up to 2 MHz) helps to cut power passive costs and size, while staying outside of the AM band.
The device can operate in a Low Consumption Mode (LCM) with a quiescent current down to 30 µA at VIN = 12 V and VOUT = 3.3 V, hence assuring high efficiency at light loads, as required in typical car body applications that are active during car parking.
A Low Noise Mode (LNM) is also available to meet the requirements of infotainment applications of forced PWM mode in all loading conditions.
The default configuration of the board is output voltage set to 3.3 V configured in LCM, 500 kHz switching frequency, ISKIP current set to high level and the switchover feature disabled. All of these settings can be easily changed by the user to evaluate different application scenarios.
-
All features
- AECQ100 qualification
- 2 A DC output current
- 4 V to 38 V operating input voltage
- Low consumption mode or low noise mode
- Programmable ISKIP current
- 30 μA IQ at light load (LCM VIN = 12 V and VOUT = 3.3 V)
- 8 μA IQ-SHTDWN
- Adjustable fSW (250 kHz - 2 MHz)
- Output voltage adjustable from 0.85 V to VIN
- Embedded output voltage supervisor
- Synchronization (in all fSW range)
- Adjustable soft-start time
- Internal current limiting
- Overvoltage protection
- Peak current mode architecture
- RDS(on)HS = 180 mΩ; RDS(on)LS = 150 mΩ
- Thermal shutdown
- RoHS and WEEE compliant
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 12 Apr 2019 | 12 Apr 2019 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 12 Apr 2019 | 12 Apr 2019 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 12 Apr 2019 | 12 Apr 2019 |
Quality and Reliability
Part Number | Marketing Status | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|
STEVAL-ISA205V1 | NRND | Ecopack2 | Yes | |
STEVAL-ISA205V1
Package:
Ecopack2Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STEVAL-ISA205V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-ISA205V1 NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors