STEVAL-ISA206V1

Active

38 V, 2 A synchronous step-down switching regulator evaluation board based on L6986H

Download databrief

Product overview

Description

The STEVAL-ISA206V1 product evaluation board is based on the L6986H synchronous step-down switching regulator that can deliver up to 2 A and withstand cold cranking across 100% duty cycle, which, along with its wide input operating voltage range, render the L6986H the ideal choice for 12 V - 24 V industrial standard Bus.

Synchronous rectification helps to achieve higher efficiency at full load as well as application compactness, while high-frequency switching (programmable up to 2 MHz) helps to cut on power passive costs and size while staying outside of the AM band.

The device can operate in a low consumption mode (LCM) with a quiescent current down to 30 µA at VIN = 12 V and VOUT = 3.3 V, hence assuring high efficiency at light loads, as required by typical car body applications that active during car parking.

A low noise mode (LNM) is also available to meet the requirements of infotainment applications of forced PWM mode in all loading conditions.

The default configuration of the board is output voltage set to 3.3 V configured in LCM, 500 kHz switching frequency, ISKIP current set to high level and the switchover feature disabled. All of these configurations can be easily changed by the user to evaluate different application scenarios.

  • All features

    • 2 A DC output current
    • 4 V to 38 V operating input voltage.
    • Low consumption mode or low noise mode
    • Programmable ISKIP current
    • 30 μA IQ at light load (LCM VIN = 12 V and VOUT = 3.3 V)
    • 8 μA IQ-SHTDWN
    • Adjustable fSW (250 kHz - 2 MHz)
    • Output voltage adjustable from 0.85 V to VIN
    • Embedded output voltage supervisor
    • Synchronization (in all fSW range)
    • Adjustable soft-start time
    • Internal current limiting
    • Overvoltage protection
    • Output voltage sequencing
    • Peak current mode architecture
    • RDS(on)HS = 180 mΩ; RDS(on)LS = 150 mΩ
    • Thermal shutdown
    • RoHS and WEEE compliant

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.