STEVAL-ISA211V1

Active
Design Win

100 W, ultra-wide range flyback converter based on L6566BH

Download databrief Order Direct

Product overview

Description

The STEVAL-ISA211V1 flyback converter is designed for industrial or photovoltaic sectors to be used as an auxiliary power supply.

The 24 V/100 W output with reinforced isolation can be used in several applications. The input voltage range starts from standard Europe voltage (230 VAC) and ends at 690 VAC or 1 kVDC. For short-time periods or lower output power, the converter can operate with voltage decreased down to 150 VDC.

The STEVAL-ISA211V1 is based on the L6566BH multi-mode controller and STW12N170K5 1700 V MDmesh K5 Power MOSFET, in one-switch Flyback topology with isolated output.

L6566BH integrates 840 V high voltage startup which is boosted by the STD1NK60T4 Power MOSFET up to 1 kV.

The converter operates in fixed-frequency mode but it can be easily set to quasi-resonant mode by changing one resistor.

  • All features

    • Wide input voltage range:
      • 230 to 690 VAC
      • 250 to 1000 VDC
    • Output 24 V/100 W
    • Short time undervoltage (long time for 50 W output) down to 150 VDC/180 VAC
    • Selectable fixed-frequency or quasi-resonant operation
    • Embedded 1 kV high voltage startup
    • Modified soft-start circuit
    • Optional brownout protection
    • RoHS compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-ISA211V1
Active
CARD Industrial Ecopack2 Yes

STEVAL-ISA211V1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
STEVAL-ISA211V1
Available at distributors

Distributor availability of STEVAL-ISA211V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-ISA211V1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-ISA211V1

Supplier:

ST

Core Product:

STEVAL-ISA211V1

Board production status:

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors