Product overview
Description
The STEVAL-ISB013V1 is a demonstration board based on the STC3105 battery monitor IC. The application monitors the voltage and current of a battery and includes a Coulomb counter to keep track of the charge/discharge status.
An alarm output signals a low state-of-charge (SOC) condition and/or low battery voltage. In addition, a relaxation register begins counting when the gas gauge is in a specified light-load condition, indicating when an OCV (open circuit voltage) measurement should be made for SOC correction.
-
All features
- Accurate battery voltage measurement
- Coulomb counter to monitor the battery state-of-charge (SOC)
- Internal 32.768 kHz time base
- Low-battery alarm output with programmable SOC and voltage thresholds
- Relaxation timer to track load condition (user-programmable load current threshold)
- I2C interface for battery monitoring and device control
- Low power consumption:
- 100 μA in active operating conditions
- 50 μA in power saving operating conditions
- 2 μA in standby mode
- 1 μA in power-down mode
- RoHS compliant
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Aug 2015 | 01 Aug 2015 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STEVAL-ISB013V1 | NRND | CARD | Industrial | Ecopack2 | - | |
STEVAL-ISB013V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STEVAL-ISB013V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
STEVAL-ISB013V1 NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors