STEVAL-ISB037V1

Active

Evaluation board for the LD39020 High PSRR, 200mA LDO

Download databrief

Product overview

Description

The STEVAL-ISB037V1 board features the LD39020 high performance linear voltage regulator, configured to convert a DC input voltage from 2.4 V to 5.5 V into a precise and stable 1.8 V output voltage.

Only two small ceramic capacitors are needed to implement the linear regulator solution.

The very low dropout LD39020 voltage regulator features high PSRR and low quiescent current in a tiny DFN4 package with a footprint of only (1 x 1) mm².

It is designed for low-power battery operated equipment such as smartphones, tablets and wearable devices.

  • All features

    • Output current: 200 mA
    • Logic controlled electronic shutdown
    • High PSRR
      • 80 dB @ 1 kHz
      • 50 db @ 100 kHz
    • Quiescent current:
      • 20 μA typ at no load
      • 0.03 μA typ in off mode
    • 1.8 V ± 0.5% output voltage
    • Other voltage options available on request
    • DFN4-1 x 1 package (0.8 x 0.8 available on request)
    • RoHS compliant

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.